Table of Contents
This section briefly lists the important components and features included in Sourcery CodeBench Lite for ARM EABI, and tells you where you may find further information about these features.
| Component | Version | Notes |
|---|---|---|
| GNU programming tools | ||
| GNU Compiler Collection | 4.6.1 | Separate manual included. |
| GNU Binary Utilities | 2.21.53 | Includes assembler, linker, and other utilities. Separate manuals included. |
| Debugging support and simulators | ||
| GNU Debugger | 7.2.50 | Separate manual included. |
| Sourcery CodeBench Debug Sprite for ARM | 2011.09-69 | See Chapter 6, “Sourcery CodeBench Debug Sprite”. |
| GDB Simulator | N/A | See Section 4.3, “Running Applications in the Simulator”. |
| Target libraries | ||
| CodeSourcery Common Startup Code Sequence | 2011.09-69 | See Chapter 5, “CS3™: The CodeSourcery Common Startup Code Sequence”. |
| Newlib C Library | 1.18.0 | Separate manuals included. |
| Other utilities | ||
| GNU Make | N/A | Build support on Windows hosts. |
| GNU Core Utilities | N/A | Build support on Windows hosts. |